(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", End Cover

Member for Air Conditioning "Slim Duct LD Series", End Cover
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•Dimension F dimension (mm): 15

Part Number

Configured Part Number is shown.

Part Number
LDEN-70-B
LDEN-70-I
LDEN-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code
1 Piece(s)Available

8 Days or more

Brown74.5625330604518301040473761-3989
1 Piece(s)Available

8 Days or more

Ivory74.5625330604518301040459761-3997
1 Piece(s)Available

9 Days or more

Ivory94737457504518301041456761-4004

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct F dimension(mm) 15
Material Polyvinyl Chloride (PVC) Qty. A Mass(g) 70

Additional Products in this Category

Tech Support