(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Slim Cap

Member for Air Conditioning "Slim Duct LD Series", Slim Cap
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: ABS Resin
•Qty.: A

Part Number

Configured Part Number is shown.

Part Number
LDWC-70-B
LDWC-70-I
LDWC-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
Specifications JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown77671201107210082Compatible Core Diameter:754518301042194761-435750
1 Piece(s)Available

9 Days or more

Ivory77671201107210082Compatible Core Diameter:754518301042170761-436550
1 Piece(s)Available

12 Days or more

Ivory977715013092120102Compatible Core Diameter:1004518301042255761-437370

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material ABS Resin
Qty. A

Additional Products in this Category

Tech Support