(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Member for Air Conditioning "Slim Duct LD Series", Wall Corner Air Conditioning Cap

For Member for Air Conditioning "Slim Duct LD Series", Wall Corner Air Conditioning Cap
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

Part Number
LDWM-70-B
LDWM-70-I
LDWM-70L-B
LDWM-70L-I
LDWM-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
H Dimension
(mm)
I dimension
(mm)
External flange diameter for conforming air conditioning cap sizes JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown74.562.5146.5184401056827.5151.5No more than Φ 1304518301040916761-4403200
1 Piece(s)Available

8 Days or more

Ivory74.562.5146.5184401056827.5151.5No more than Φ 1304518301040893761-4411200
1 Piece(s)Available

8 Days or more

Brown74.562.5161.0203351339224.5173.5No more than Φ 1534518301043276761-4420210
1 Piece(s)Available

8 Days or more

Ivory74.562.5161.0203351339224.5173.5No more than Φ 1534518301043252761-4438210
1 Piece(s)Available

8 Days or more

Ivory9473146.5184401158827.5151.5No more than Φ 1304518301042330761-4446190

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct External flange height for conforming air conditioning cap sizes 10mm or Less
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support