(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct LD Series", Wall Corner

Member for Air Conditioning "Slim Duct LD Series", Wall Corner
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

Part Number

Configured Part Number is shown.

Part Number
LDW-70-B
LDW-70-I
LDW-90-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
F dimension
(mm)
G dimension
(mm)
H Dimension
(mm)
I dimension
(mm)
J Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown74.562.51001887767.5967027.5153.54518301040145761-4306170
1 Piece(s)Available

8 Days or more

Ivory74.562.51001887767.5967027.5153.54518301040121761-4314190
1 Piece(s)Available

8 Days or more

Ivory94731202088473.01109030.0171.04518301041135761-4322200

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. A

Additional Products in this Category

Tech Support