(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Elevation Surface Slide Corner

Member for Air Conditioning "Slim Duct SD Series", Elevation Surface Slide Corner
  • Volume Discount

•Classification: For indoor
•Type: Duct
•Color: White
•Material: ABS Resin
•Qty.: A

Part Number

Configured Part Number is shown.

MCS-75-W

Part Number
MCS-75-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification For indoor Types Duct Color White
A Dimension(mm) 80 B Dimension(mm) 68 C Dimension(mm) 92
D Dimension(mm) 39 E Dimensions(mm) 75~130 F dimension(mm) 79
G dimension(mm) 40 H Dimension(mm) 25 Material ABS Resin
Qty. A JAN code 4518301034052 Ordering Code 761-4527
Mass(g) 200

Additional Products in this Category

Tech Support