(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Sealing Cap (Inaba Denki)

Member for Air Conditioning "Slim Duct SD Series", Sealing Cap (Inaba Denki)
  • Volume Discount

•Classification: For indoor
•Type: Duct
•Color: White
•Dimension I dimension (mm): 15
•Material: ABS Resin

PDF

Part Number

Configured Part Number is shown.

MP-75-W

 
Part Number
MP-75-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification For indoor Types Duct Color White
A Dimension(mm) 80 B Dimension(mm) 67.5 C Dimension(mm) 110
D Dimension(mm) 110 E Dimensions(mm) 132 F dimension(mm) 102
G dimension(mm) 8 H Dimension(mm) 40 I dimension(mm) 15
Material ABS Resin Qty. A JAN code 4518301033956
Ordering Code 761-4594 Mass(g) 75

Additional Products in this Category

Tech Support