(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slim Duct SD Series Air Conditioner Component - Free corner, SF Series.

Slim Duct SD Series Air Conditioner Component - Free corner, SF Series.
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyethylene (PE)
•Qty.: 1 pcs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SF-77-1000-B
SF-77-1000-I
SF-77-500-B
SF-77-500-I
SF-100-800-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
L1
(mm)
L2
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown74621033724518301013088761-5191320
1 Piece(s)Available

8 Days or more

Ivory74621033724518301013064761-5205320
1 Piece(s)Available

8 Days or more

Brown7462495724518301012982761-5230160
1 Piece(s)Available

11 Days or more

Ivory7462495724518301012968761-5248160
1 Piece(s)Available

8 Days or more

Ivory10070800704518301013163761-5183440

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyethylene (PE)
Qty. 1 pcs.

Additional Products in this Category

Tech Support