(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slim Duct SD Series Air Conditioner Component - Seal Cap, SP Series. (SP-77-B)

Slim Duct SD Series Air Conditioner Component - Seal Cap, SP Series. SP-77-B
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: ABS Resin
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

SP-77-B

 
Part Number
SP-77-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown81671101301004518301016980761-549375

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material ABS Resin
Qty. A

Please check the type/dimensions/specifications of the part SP-77-B in the Slim Duct SD Series Air Conditioner Component - Seal Cap, SP Series. series.

Products like this...

Part Number
SP-100-I
SP-77-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Ivory106741351371074518301017062761-5485100
1 Piece(s)Available

12 Days or more

Ivory81671101301004518301016966761-550775

Additional Products in this Category

Tech Support