(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Slim Joint

Member for Air Conditioning "Slim Duct SD Series", Slim Joint
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 85

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SJ-77-B
SJ-77-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown4518301012289761-534565
1 Piece(s)Available

8 Days or more

Ivory4518301012265761-535372

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct A Dimension(mm) 85
B Dimension(mm) 67 C Dimension(mm) 50 Material Polyvinyl Chloride (PVC)
Qty. A

Additional Products in this Category

Tech Support