(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Pipe Fittings on Both The Long Nipples- From Flobal (Part Numbers)

Threaded Pipe Fittings on Both The Long Nipples- From Flobal
  • Volume Discount

[Features]
· Supports stainless steel piping.
· New fitting products developed for easier use by further upgrading of conventional threaded fitting.

Part Number

Configured Part Number is shown.

Part Number
VLN-S40-01050
VLN-S40-01075
VLN-S40-01100
VLN-S40-01125
VLN-S40-01150
VLN-S40-01200
VLN-S40-02050
VLN-S40-02075
VLN-S40-02100
VLN-S40-02125
VLN-S40-02150
VLN-S40-02200
VLN-S40-03050
VLN-S40-03075
VLN-S40-03100
VLN-S40-03125
VLN-S40-03150
VLN-S40-03200
VLN-S40-04050
VLN-S40-04075
VLN-S40-04100
VLN-S40-04125
VLN-S40-04150
VLN-S40-04200
VLN-S40-06050
VLN-S40-06075
VLN-S40-06100
VLN-S40-06125
VLN-S40-06150
VLN-S40-06200
VLN-S40-08050
VLN-S40-08075
VLN-S40-08100
VLN-S40-08125
VLN-S40-08150
VLN-S40-08200
VLN-S40-10075
VLN-S40-10100
VLN-S40-10125
VLN-S40-10150
VLN-S40-10200
VLN-S40-12075
VLN-S40-12100
VLN-S40-12125
VLN-S40-12150
VLN-S40-12200
VLN-S40-16075
VLN-S40-16100
VLN-S40-16125
VLN-S40-16150
VLN-S40-16200
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 L
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/8B(6A)504549123039413734-057518
1 Piece(s)Available

8 Days or more

1/8B(6A)754549123039420734-058327
1 Piece(s)Available

8 Days or more

1/8B(6A)1004549123039437734-059138
1 Piece(s)Available

8 Days or more

1/8B(6A)1254549123039444734-060548
1 Piece(s)Available

8 Days or more

1/8B(6A)1504549123039451734-061358
1 Piece(s)Available

8 Days or more

1/8B(6A)2004549123039468734-062178
1 Piece(s)Available

8 Days or more

1/4B(8A)504549123039475734-063028
1 Piece(s)Available

8 Days or more

1/4B(8A)754549123039482734-064845
1 Piece(s)Available

8 Days or more

1/4B(8A)1004549123039499497-824262
1 Piece(s)Available

8 Days or more

1/4B(8A)1254549123039505734-066479
1 Piece(s)Available

8 Days or more

1/4B(8A)1504549123039512734-067297
1 Piece(s)Available

8 Days or more

1/4B(8A)2004549123039529734-0681130
1 Piece(s)Available

8 Days or more

3/8B(10A)504549123039536734-069938
1 Piece(s)Available

8 Days or more

3/8B(10A)754549123039543734-070261
1 Piece(s)Available

8 Days or more

3/8B(10A)1004549123039550497-825186
1 Piece(s)Available

8 Days or more

3/8B(10A)1254549123039567734-0729108
1 Piece(s)Available

8 Days or more

3/8B(10A)1504549123039574734-0737132
1 Piece(s)Available

8 Days or more

3/8B(10A)2004549123039581734-0745179
1 Piece(s)Available

8 Days or more

1/2B(15A)504549123039598734-075349
1 Piece(s)Available

8 Days or more

1/2B(15A)754549123039604734-076181
1 Piece(s)Available

8 Days or more

1/2B(15A)1004549123039611497-8269109
1 Piece(s)Available

8 Days or more

1/2B(15A)1254549123039628734-0788141
1 Piece(s)Available

8 Days or more

1/2B(15A)1504549123039635734-0796171
1 Piece(s)Available

8 Days or more

1/2B(15A)2004549123039642734-0800235
1 Piece(s)Available

8 Days or more

3/4B(20A)504549123039659734-081859
1 Piece(s)Available

8 Days or more

3/4B(20A)754549123039666734-0826102
1 Piece(s)Available

8 Days or more

3/4B(20A)1004549123039673497-8277143
1 Piece(s)Available

8 Days or more

3/4B(20A)1254549123039680734-0842186
1 Piece(s)Available

8 Days or more

3/4B(20A)1504549123039697734-0851226
1 Piece(s)Available

8 Days or more

3/4B(20A)2004549123039703734-0869310
1 Piece(s)Available

8 Days or more

1B(25A)504549123039710734-087792
1 Piece(s)Available

8 Days or more

1B(25A)754549123039727734-0885155
1 Piece(s)Available

8 Days or more

1B(25A)1004549123039734497-8285215
1 Piece(s)Available

8 Days or more

1B(25A)1254549123039741734-0907279
1 Piece(s)Available

8 Days or more

1B(25A)1504549123039758734-0915342
1 Piece(s)Available

8 Days or more

1B(25A)2004549123039765734-0923469
1 Piece(s)Available

8 Days or more

1 1/4B(32A)754549123039772734-0931225
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1004549123039789497-8293319
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1254549123039796734-0958418
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1504549123039802734-0966446
1 Piece(s)Available

8 Days or more

1 1/4B(32A)2004549123039819734-0974629
1 Piece(s)Available

8 Days or more

1 1/2B(40A)754549123039826734-0982224
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1004549123039833497-8307322
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1254549123039840734-1008417
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1504549123039857734-1016516
1 Piece(s)Available

8 Days or more

1 1/2B(40A)2004549123039864734-1024705
1 Piece(s)Available

8 Days or more

2B(50A)754549123039871734-1032300
1 Piece(s)Available

8 Days or more

2B(50A)1004549123039888497-8315435
1 Piece(s)Available

8 Days or more

2B(50A)1254549123039895734-1059572
1 Piece(s)Available

8 Days or more

2B(50A)1504549123039901734-1067706
1 Piece(s)Available

8 Days or more

2B(50A)2004549123039918734-1075984

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Double nipple Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining No Applicable Standards JIS B2302/JIS B0203 compliant Max. Operating Pressure Conditions Vapor, air, gas, oil at 300º max., 1.0MPa/static water at 120ºC max., 2.0MPa
Quantity 1

Additional Products in this Category

Tech Support