(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Straight (Stainless Steel)

Socket Straight (Stainless Steel)
  • Volume Discount

• For water, oil, and gas.
For complete product overview and details on Straight Socket - Stainless Steel see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304S6A
304S8A
304S10A
304S15A
304S20A
304S25A
304S32A
304S40A
304S50A
304S65A
304S80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 L
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/8B(6A)2014.04560128122504175-563314
1 Piece(s)Available

21 Days or more

1/4B(8A)2416.74560128122511175-564119
1 Piece(s)Available

8 Days or more

3/8B(10A)2520.214560128122528175-565024
1 Piece(s)Available

11 Days or more

1/2B(15A)3224.614560128122535175-566842
1 Piece(s)Available

11 Days or more

3/4B(20A)3530.414560128122542175-567661
1 Piece(s)Available

11 Days or more

1B(25A)4137.714560128122559175-5684101
1 Piece(s)Available

11 Days or more

1 1/4B(32A)4546.614560128122566175-5692147
1 Piece(s)Available

11 Days or more

1 1/2B(40A)4552.84560128122573175-5706176
1 Piece(s)Available

11 Days or more

2B(50A)5465.04560128122580175-5714296
1 Piece(s)Available

11 Days or more

2 1/2B(65A)6582.04560128122597175-5722467
1 Piece(s)Available

11 Days or more

3B(80A)7195.04560128122603175-5731625

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Gas / Oil
Type Fitting Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support