(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flare Nut - Brass, FN series (FN-2B)

Flare Nut - Brass, FN series FN-2B
  • Volume Discount

[Features]
· Compatible with refrigerants (R410A, R407C, R134a, R404A, R507A, R22, R32)

PDF

Part Number

Configured Part Number is shown.

FN-2B

 
Part Number
FN-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Applicable Fluid Connection Type Connection Shape Thread Size 1
(inch)
Types Types of Related components Fitting type Applicable Pipe Type Applicable Tube Size Type Tube Material Applicable Pipe O.D. 1
(mm)
Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
Classification JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

------Related ComponentsNut-----1/46.35-4518301057273761-331820

Loading...

  1. 1

Basic Information

Qty.(Piece) 1

Please check the type/dimensions/specifications of the part FN-2B in the Flare Nut - Brass, FN series series.

Products like this...

Part Number
FN-3B
FN-4B
FN-5B
FN-6B
FUN-2B
FUN-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Applicable Fluid Connection Type Connection Shape Thread Size 1
(inch)
Types Types of Related components Fitting type Applicable Pipe Type Applicable Tube Size Type Tube Material Applicable Pipe O.D. 1
(mm)
Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
Classification JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

------Related ComponentsNut-----3/89.52-4518301057303761-332640
1 Piece(s)Available

8 Days or more

------Related ComponentsNut-----1/212.70-4518301057334761-333470
1 Piece(s)Available

8 Days or more

------Related ComponentsNut-----5/815.88-4518301057365761-334290
1 Piece(s)Available

8 Days or more

------Related ComponentsNut-----3/419.05-4518301057396761-3351150
1 Piece(s)Available

9 Days or more

BrassNoCoolantPipe⇔Pipe, same diameters, plug-in typeUnion1/4Fitting-Flare FittingsCopper Pipe (for Refrigerant)Size for Copper Pipe RefrigerantCopper6.35--Flare Union · With Nut4518301057426761-342360
1 Piece(s)Available

8 Days or more

BrassNoCoolantPipe⇔Pipe, same diameters, plug-in typeUnion3/8Fitting-Flare FittingsCopper Pipe (for Refrigerant)Size for Copper Pipe RefrigerantCopper9.52--Flare Union · With Nut4518301057457761-3431120

Additional Products in this Category

Tech Support