(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Connector TC6-B Fitting

Toyo Connector TC6-B Fitting
  • Volume Discount

•Shape : Straight
•Body Material : Brass
•w0000238393 : Air, Chemical, Gas, Oil, Powder, Water
For complete product overview and details on Toyo Connector TC6-B Fitting see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TC6-B32-R1-1/4
TC6-B38-R1-1/2
TC6-B50-R2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Connection Thread (standard) Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
1 Piece(s)Available

8 Days or more

101 1/428.53241
1 Piece(s)Available

8 Days or more

101 1/2343848
1 Piece(s)Available

8 Days or more

102445062

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Gas / Chemical / Oil / Powder Body Material Brass
Shape Straight Hose connection type Fixed Metal Fittings Types of connection Nipple
Types of connection screw R Pieces per package 1

Additional Products in this Category

Tech Support