(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Head Phillips Drive Screw - Full Thread【7-300 Pieces Per Package】

Disc Head Phillips Drive Screw - Full Thread
  • Volume Discount

[Type B70]
• Trivalent chromate treatment for reduced environmental impact

[Type TB92]
• Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
• For general use where strength, heat resistance and abrasion resistance are required
• For assembling precision equipment in which deformation must not occur

[Type B02/B06]
• Suitable for applications requiring a recessed head bolt

Part Number

Configured Part Number is shown.

Part Number
B020312
B020845
B021045
B021050
B7020312
B7020316
B7020460
B7020540
B7020550
B7020640
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Qty. / Pack
(piece)
JAN code Ordering Code Mass

300 Pieces Per Package

1 Pack(s)Available

Same day

Stock

3120.5Bright Chromate Plating3004989999074284159-1363200.4

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

8451.25Bright Chromate Plating214989999075137159-2050379.05

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

10451.5Bright Chromate Plating84989999075267212-7857216

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

10501.5Bright Chromate Plating74989999075274212-7865210

194 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120.5Trivalent Chromate1944989999077148285-4970129.6

148 Pieces Per Package

1 Pack(s)Available

8 Days or more

3160.5Trivalent Chromate1484989999077162285-4996123.9

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

4600.7Trivalent Chromate254989999077360285-5194130.1

31 Pieces Per Package

1 Pack(s)Available

8 Days or more

5400.8Trivalent Chromate314989999077490285-5321171.6

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

5500.8Trivalent Chromate254989999077513285-5348168.5

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6401Trivalent Chromate254989999077667285-5496207.7

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Low-Carbon Steel (S​W​C​H) Thread ridge Type Metric coarse Tip shape Flat End
Sales Unit Box/package Application Standard Strength Class(Steel) 4.8
Screw Type Complete thread

Additional Products in this Category

Tech Support