(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• All male screws are sealed regardless of the size
• For tight sealing connections of pipes, piping systems and fluidic devices.
Part Number |
---|
TN0211L |
TN0322L |
Loading...
Material | Brass (C3771) | Max. Operating Pressure(MPa) | 14 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Street Elbow | Connection Thread Type M1 | R | Connection Thread Type M2 | Rc |
Surface Treatment | No | Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa |
Operating Temperature Range(℃) | 0::100 | Type | Fitting | Interior Resin Lining | No |
Quantity(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy