(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8 (Part Numbers)

U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8
  • Volume Discount

- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening PC pipes.
- For horizontal and/or vertical piping.

Part Number

Configured Part Number is shown.

TPCUBT80AS

Part Number
TPCUBT80AS
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

90~Less than 1008092.710330116389.14989999282689285-9599149

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings Material Stainless Steel (304 Stainless Steel) Applicable Pipe Type PC Pipe
Surface Treatment No E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPCUBT80AS in the U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8 series.

Products like this...

Part Number
TPCUBT100AS
TPCUBT15AS
TPCUBT20AS
TPCUBT25AS
TPCUBT32AS
TPCUBT40AS
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

100~Less than 200100118.3129301394114.34989999282696285-9602175
1 Piece(s)Available

8 Days or more

20~Less than 301525.73625481/221.74989999282610285-952175
1 Piece(s)Available

8 Days or more

30~Less than 402031.24325523/427.24989999282627285-953080
1 Piece(s)Available

8 Days or more

30~Less than 402537.64925601344989999282634285-954888
1 Piece(s)Available

8 Days or more

40~Less than 503246.35730691 1/442.74989999282641285-955698
1 Piece(s)Available

8 Days or more

50~Less than 604052.26330741 1/248.64989999282658285-9564104

Additional Products in this Category

Tech Support