(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Draw Latch with Keyhole, Made of Steel【2-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
P20
P21
P93
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Main Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Keyhole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Surface Finish Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

3.53.55513219Nickel Plating44989999086850232-8658170

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.34.14.6392616.6Nickel Plating44989999086836232-862380

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

5.55.29662627Bright Chromate Plating24989999086874232-8046180

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC)

Additional Products in this Category

Tech Support