(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Double-end Stud Bolt with Vibration-Proof Rubber

Hexagonal Double-end Stud Bolt with Vibration-Proof Rubber
  • Volume Discount

[Features]
• Prevents misaligned mounting, providing the best vibration isolation performance.
• The hexagons are sized in millimeters to accommodate commercial tools.
• Deep sockets let the user install it in a recess such as a groove bottom.

[Application]
• General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

Part Number
TOH-1216D
TOH-1415D
TOH-2115D
TOH-2618D
TOH-2918D
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

24[M5] M5X0.80411612124989999372786761-23038.3
1 Piece(s)Available

8 Days or more

30[M5] M5X0.80671514154989999372809761-232020.2
1 Piece(s)Available

8 Days or more

62[M6] M6X1.001151521154989999372823761-234610.2
1 Piece(s)Available

8 Days or more

82[M6] M6X1.001651826184989999372847761-236233.5
1 Piece(s)Available

8 Days or more

220[M8] M8X1.253101829244989999372861761-238956.0

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type Both ends threaded Antivibration Rubber Type Others Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support