(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Round Vibration-Proof Rubber, One-Side Washer (Part Numbers)

Round Vibration-Proof Rubber, One-Side Washer
  • Volume Discount

[Features]
• Due to its high spring constant, it can be used for small size and large load. 
• Covers broad applications including inclined mounting and such.
• With hex nut/spring washer.

[Application]
• General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

TA705

Part Number
TA705
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

390[M8] M8X1.2583.53029239484989999359411233-778965

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TA705 in the Round Vibration-Proof Rubber, One-Side Washer series.

Products like this...

Part Number
TA703
TA704
TA706
TA707
TA708
TA709
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

345[M6] M6X1.001351625197424989999359398233-776233
1 Piece(s)Available

8 Days or more

490[M8] M8X1.251752029239484989999359404233-777160
1 Piece(s)Available

8 Days or more

930[M8] M8X1.253452038289604989999359428233-779790
1 Piece(s)Available

8 Days or more

835[M8] M8X1.252252538289604989999359435233-780195
1 Piece(s)Available

8 Days or more

735[M8] M8X1.251503038289604989999359442233-7819100
1 Piece(s)Available

8 Days or more

1549[M10] M10X1.5042025462711734989999359459233-7827170

Additional Products in this Category

Tech Support