(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad (Synthetic Rubber) Belt (Part Numbers)

Vibration-Proof Pad (Synthetic Rubber) Belt
  • Volume Discount

[Features]
• Easy cutting of V grooves in 50-mm interval using a utility knife will make it ready for use.
• Resistant against cutting oil, machine oil, and lubricating oil.
• Thanks to a broad range of applicable loads, stable vibration proof effects are obtained regardless of large or small loads.

[Application]
• For various machinery generating vibration and/or noise, including general types of motors for machine tools, blowers and pumps.
• For vibration proofing of refrigerators, A/Cs, printers, etc.

Part Number

Configured Part Number is shown.

Part Number
OHL-10-100CR
OHL-10-150CR
OHL-10-300CR
OHL-10-600CR
OHL-15-100CR
OHL-15-150CR
OHL-15-300CR
OHL-15-600CR
OHL-20-600CR
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Surface Pressure
(N/mm2)
Width
(mm)
Thickness
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

9 Days or more

0.5100104989999332636484-31770.9
1 Piece(s)Available

9 Days or more

0.5150104989999332643484-31851.5
1 Piece(s)Available

9 Days or more

0.5300104989999332650484-31933.1
1 Piece(s)Available

9 Days or more

0.5600104989999332667484-32075.6
1 Piece(s)Available

9 Days or more

0.4100154989999332674484-32151.2
1 Piece(s)Available

10 Days or more

0.4150154989999332681484-32232.1
1 Piece(s)Available

9 Days or more

0.4300154989999332698484-32314.3
1 Piece(s)Available

9 Days or more

0.4600154989999332704484-32407.2
1 Piece(s)Available

9 Days or more

0.5600204989999332711484-325811.3

Loading...

  1. 1

Basic Information

Type Antivibration Pads Length(mm) 1000 Rubber Hardness 55° ± 5
Operating Temperature Range(℃) -5~110 Ordering Unit(sheet) 1

Additional Products in this Category

Tech Support