(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad (Natural Rubber) Belt

Vibration-Proof Pad (Natural Rubber) Belt
  • Volume Discount

[Features]
• Easy cutting of V grooves in 50-mm interval using a utility knife will make it ready for use.
• Thanks to a broad range of applicable loads, stable vibration proof effects are obtained regardless of large or small loads.

[Application]
• For various machinery generating vibration and/or noise, including general types of motors for machine tools, blowers and pumps.
• For vibration proofing of refrigerators, A/Cs, printers, etc.

Part Number

Configured Part Number is shown.

Part Number
OHL10100
OHL10150
OHL10300
OHL10600
OHL15100
OHL15150
OHL15300
OHL15600
OHL20600
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Surface Pressure
(N/mm2)
Width
(mm)
Thickness
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

8 Days or more

0.5100104989999328066170-46480.9
1 Piece(s)Available

9 Days or more

0.5150104989999328073170-46561.5
1 Piece(s)Available

9 Days or more

0.5300104989999149906405-47253
1 Piece(s)Available

9 Days or more

0.5600104989999328516272-69715.5
1 Piece(s)Available

8 Days or more

0.4100154989999328080170-46641.2
1 Piece(s)Available

9 Days or more

0.4150154989999328097170-46722
1 Piece(s)Available

9 Days or more

0.4300154989999149913405-47334.2
1 Piece(s)Available

9 Days or more

0.4600154989999328523272-69807
1 Piece(s)Available

9 Days or more

0.5600204989999328530272-699811

Loading...

  1. 1

Basic Information

Type Antivibration Pads Length(mm) 1000 Rubber Hardness 55° ± 5
Operating Temperature Range(℃) -5~70 Maximum Size(mm) 600×1000 Ordering Unit(sheet) 1

Additional Products in this Category

Tech Support