(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Pressed Bearings, Core Only Type

Conveyor Rollers - Pressed Bearings, Core Only Type
  • Spec Change
  • Lead Time Reduction

•Type: Long Roller
•Shaft Type: Shafts
•Bearing: Double
•Long Roller Type: Straight Type

  • inCAD Components
金属コンベア用ローラ:Related Image
金属コンベア用ローラ:Related Image
*1. HROB: d 0/-0.008
*2. Collar part of HROB is plastic (6 nylon).
・Materials
Core Material Type[ M ]Material[ S ]Surface TreatmentBearing
CoreWheel
HROCarbon SteelSteelTrivalent Chromate PlatingPressed-in Bearings
HROCHard Chrome Plating
HROB (Silent Type)Trivalent Chromate PlatingStandard Bearing
HROAAluminumSteelClear AnodizePressed-in Bearings
HROS304 Stainless Steel304 Stainless Steel-Pressed-in Bearings
[ ! ]Machined Bearing for HROA28 only
 

Specifications

Part Number-L
HRO38-213
Part NumberLDad(d1)t* Roller Strength for Reference (N)
TypeNo.L113L163L213L263L313L413L513
HRO19113
163
213
263
313
413
513
19.156.2(9)1.2618573530436343294206
*2222.23.56.2(10)1.2618573530436343294206
2828.63.58.2(12)1.2123611481059873687588412
3838.15.512.2(16)1.21342134213421132922785588
*4242.7512.2(16)1.416671628158913101030883745
*5050.86.512.2(18)1.61716168216481584152014421147
5757.26.512.2(18)1.42354220620591912176514711157
HROC2222.23.56.2(10)1.2618573530436343--
2828.63.58.2(12)1.2123611481059873687--
3838.15.512.2(16)1.21342134213421132922--
HROB1919.166(8)1.2775721667549431373-
2828.66.58(10)1.21549143613231093863745520
3838.16.512(18)2.42206204018751673147112261040
4242.7512(18)2.32942268724322319220618441451
5757.26.512(18)1.42942268724322319220618441451
HROA2828.65.58.2(12)1.6617573529436343--
3838.158.1(13)1.6705705705583460--
5757.16.512.2(16)1.6784735686637588--
HROS1919.056.2(10)1.2432403373309245196147
3838.13.58.2(16)1.0883836790684579490373
5050.86.512.2(18)1.513241250117711281079883687
[ ! ]HROB is excellent in quiet operation and durability as standard bearings are used. [ ! ]For No.19 and No.28 of HROB, hubs are substituted with collars. [ ! ]Sizes with * (No.22, No.42, No.50) are available for HRO only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HRO19-[113,​163,​213,​263,​313,​413,​513]
HRO22-[113,​163,​213,​263,​313,​413,​513]
HRO28-[113,​163,​213,​263,​313,​413,​513]
HRO38-[113,​163,​213,​263,​313,​413,​513]
HRO42-[113,​163,​213,​263,​313,​413,​513]
HRO50-[113,​163,​213,​263,​313,​413,​513]
HRO57-[113,​163,​213,​263,​313,​413,​513]
HROA28-[113,​163,​213,​263,​313]
HROA38-[113,​163,​213,​263,​313]
HROA57-[113,​163,​213,​263,​313]
HROB19-[113,​163,​213,​263,​313,​413]
HROB28-[113,​163,​213,​263,​313,​413,​513]
HROB38-[113,​163,​213,​263,​313,​413,​513]
HROB42-[113,​163,​213,​263,​313,​413,​513]
HROB57-[113,​163,​213,​263,​313,​413,​513]
HROC22-[113,​163,​213,​263,​313]
HROC28-[113,​163,​213,​263,​313]
HROC38-[113,​163,​213,​263,​313]
HROS19-[113,​163,​213,​263,​313,​413,​513]
HROS38-[113,​163,​213,​263,​313,​413,​513]
HROS50-[113,​163,​213,​263,​313,​413,​513]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material Outer Diameter D
(Ø)
Surface Treatment No. Quiet Measures L
(mm)
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel19.1Trivalent Chromate Plating19None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel22.2Trivalent Chromate Plating22None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel28.6Trivalent Chromate Plating28None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel38.1Trivalent Chromate Plating38None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel42.7Trivalent Chromate Plating42None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel50.8Trivalent Chromate Plating50None113 ~ 513
1 Piece(s)

7 Days or more

10[Steel] Carbon Steel57.2Trivalent Chromate Plating57None113 ~ 513
1 Piece(s)

10 Days or more

10[Aluminum] Aluminum22.2Clear Anodize28None113 ~ 313
1 Piece(s)

10 Days or more

10[Aluminum] Aluminum38.1Clear Anodize38None113 ~ 313
1 Piece(s)

10 Days or more

10[Aluminum] Aluminum57.1Clear Anodize57None113 ~ 313
1 Piece(s)

10 Days or more

10[Steel] Carbon Steel19.1Trivalent Chromate Plating19Provided113 ~ 413
1 Piece(s)

10 Days or more

10[Steel] Carbon Steel28.6Trivalent Chromate Plating28Provided113 ~ 513
1 Piece(s)

10 Days or more

10[Steel] Carbon Steel38.1Trivalent Chromate Plating38Provided113 ~ 513
1 Piece(s)

10 Days or more

10[Steel] Carbon Steel42.7Trivalent Chromate Plating42Provided113 ~ 513
1 Piece(s)

10 Days or more

10[Steel] Carbon Steel57.2Trivalent Chromate Plating57Provided113 ~ 513
1 Piece(s)

9 Days or more

10[Steel] Carbon Steel22.2Hard Chrome Plating22None113 ~ 313
1 Piece(s)

9 Days or more

10[Steel] Carbon Steel28.6Hard Chrome Plating28None113 ~ 313
1 Piece(s)

9 Days or more

10[Steel] Carbon Steel38.1Hard Chrome Plating38None113 ~ 313
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel19No19None113 ~ 513
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel38.1No38None113 ~ 513
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel50.8No50None113 ~ 513

Loading...

  1. 1

Example

金属コンベア用ローラ:Related Image
 

Basic Information

Type Long Roller Long Roller Type Straight Type Shaft Type Straight
Bearing Double

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.