(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Replacement, Steel, with Shaft

Conveyor Rollers - Replacement, Steel, with Shaft
  • Volume Discount

[Features]
• This is a roller that can be installed as a roller replacement for conveyors of different manufacturers by adjusting the included collar.
The 38 mm roller is for light loads, 57 mm for moderate loads, and 60.5 mm for moderate loads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VL38W300
VL38W400
VL38W500
VL38W600
VL57W300
VL57W30021
VL57W400
VL57W40021
VL57W500
VL57W50021
VL57W600
VL57W60021
VL605W300
VL605W400
VL605W500
VL605W600
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
Width W
(mm)
Roller Load Capacity
(N)
Thickness
(mm)
Shaft Width
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

9 Days or more

3829810791.23404989999660203510-40170.52
1 Piece(s)Available

8 Days or more

383887851.24404989999660227510-40330.66
1 Piece(s)Available

8 Days or more

384886861.25404989999660234510-40500.80
1 Piece(s)Available

8 Days or more

385985881.26524989999660241510-40760.94
1 Piece(s)Available

8 Days or more

5729817651.43404989999660258510-40250.82
1 Piece(s)Available

8 Days or more

5729820592.13404989999660968511-35040.87
1 Piece(s)Available

9 Days or more

5738814711.44404989999660265510-40410.96
1 Piece(s)Available

8 Days or more

5738817652.14404989999660975511-35121.02
1 Piece(s)Available

9 Days or more

5748811771.45404989999660272510-40681.11
1 Piece(s)Available

8 Days or more

5748813732.15404989999660982511-35211.18
1 Piece(s)Available

8 Days or more

575989811.46524989999660289510-40841.25
1 Piece(s)Available

8 Days or more

60.559811772.16524989999660999511-35391.33
1 Piece(s)Available

8 Days or more

60.529828442.33404989999763522511-64490.92
1 Piece(s)Available

8 Days or more

60.538824522.34404989999763539511-64571.08
1 Piece(s)Available

11 Days or more

60.548819612.35404989999763546511-64141.24
1 Piece(s)Available

8 Days or more

60.559815692.36524989999763553511-64221.40

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Properties Standard Lining No Surface Treatment Hot Zinc Plating
Shaft Diameter(mm) 12 Accessory Auxiliary Collar, Pin Number of Packing(piece) 1

Additional Products in this Category

Tech Support