(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

935 SCS13 JIS10 K F-Type Foot Valve Lever Type (Part Numbers)

935 SCS13 JIS10 K F-Type Foot Valve Lever Type
  • Volume Discount

The NTV foot valve utilizes a safe design that adjusts the performance in response to the fluid.
We carry an extensive in-stock lineup of these standard listed, high-quality, mass-produced items for express low-price delivery.
Please feel free to place your order regardless of the product type and quantity.
For custom orders — simply send us a sample or drawing and we will return an estimate and produce the design draft.

Part Number

Configured Part Number is shown.

Part Number
935-40A
935-50A
935-65A
935-80A
935-100A
935-125A
935-150A
935-200A
935-250A
935-300A
935-350A
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Side Nominal The Pipe Flange
1 Piece(s)Available

14 Days or more

1 1/2B
1 Piece(s)Available

14 Days or more

2B
1 Piece(s)Available

14 Days or more

2 1/2B
1 Piece(s)Available

14 Days or more

3B
1 Piece(s)Available

14 Days or more

4B
1 Piece(s)Available

14 Days or more

5B
1 Piece(s)Available

14 Days or more

6B
1 Piece(s)Available

14 Days or more

8B
1 Piece(s)Available

14 Days or more

10B
1 Piece(s)Available

15 Days or more

12B
1 Piece(s)Available

15 Days or more

14B

Loading...

  1. 1

Basic Information

Types of Valve Foot Valve Main Body Shape Straight Body Material CF-8 Stainless Steel Cast
Applicable Fluids Water Nominal Pressure 10K Control Side Connection Types Pipe flange
Handle Shape Lever Main Body Lining No Operation Mode Manual

Additional Products in this Category

Tech Support