(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold, One-Touch Pair Socket

Manifold, One-Touch Pair Socket
  • Volume Discount

Multiple instances of air can be removed from a single pipe thanks to the presence of multiple air outlets.
2-branch and 3-branch types available..
(Rotary function: The air outlet rotates freely 360°)

Part Number

Configured Part Number is shown.

PO1

Part Number
PO1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Branch Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Male and Female Branch Valve Structure Single Passage Opening Closing Type
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Number of Branches and Connections 2
Maximum Operating Pressure (MPa) 1.5

Please check the type/dimensions/specifications of the part PO1 in the Manifold, One-Touch Pair Socket series.

Additional Products in this Category

Tech Support