(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch with Rubber Cover, Lock, Nut Socket Rotary Function (G80-SOL)

One-Touch with Rubber Cover, Lock, Nut Socket Rotary Function G80-SOL
  • Volume Discount

A rubber cover has been added to prevent scratching the product while working.
• Can be easily and reliably connected with single-action operation simply by inserting the plug into the socket. Excellent socket versatility for connecting air piping in factories and drawing arc tools.
(Rotary function: The swivel function prevents the hose from kinking.)

Part Number

Configured Part Number is shown.

G80-SOL

Part Number
G80-SOL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose
1 Piece(s)Available

11 Days or more

108.0×12.0

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Nut Tightening Operating Environment, Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Maximum Operating Pressure (MPa) 1.5

Please check the type/dimensions/specifications of the part G80-SOL in the One-Touch with Rubber Cover, Lock, Nut Socket Rotary Function series.

Products like this...

Part Number
G65-SOL
G85-SOL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose
1 Piece(s)Available

11 Days or more

106.5×10.0
1 Piece(s)Available

11 Days or more

-8.5×12.5

Additional Products in this Category

Tech Support