(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Free plug for general air tools
All Orientations 60°, Bending Angle 30°
[Features]
• Hose twisting is eliminated
• Hose breakage is eliminated
• Reduces the burden on worker's wrists and shoulders.
Part Number
Configured Part Number is shown.
FP6-2FF
Type | Rotary | Body Material | Steel | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Female Threaded Tapped | Operating Environment, Applications | Standard | Types of connection screw | G |
Nominal of Thread | 1/4 | Maximum Operating Pressure (MPa) | 1 |
Please check the type/dimensions/specifications of the part FP6-2FF in the Female Threaded Free Plug series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy