(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Attaches between tube and tool and can rotate 360 degrees around a single axis.
☆ The tube will not break when attaching it by hand to the tool.
Part Number
Configured Part Number is shown.
S-RRH-WT85
Types | Swivel Joints | Applicable Fluids | Air | Max. Operating Temperature(℃) | 60 |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Types of connection | Plug⇔Tube Connection | Corresponding Tube | 8-5 |
Material | Brass | Color Ring | No | Used Tool | Wrench |
Please check the type/dimensions/specifications of the part S-RRH-WT85 in the Swing Swivel Tube - Plug series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy