(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

CK Pre-Seal SUS Fitting 45° Elbow

CK Pre-Seal SUS Fitting 45° Elbow
  • Volume Discount

· The latest product from CK metals is a stainless steel fitting with sealing material. Eliminates problems such as "galling", "sealing material contamination", and "leaks" in stainless steel screw-in fittings. The definitive stainless steel fitting series, used in all sectors related to food, medical, and precision parts. There's no need to apply sealant any longer. Also drastically reduces re-piping and repairs

Part Number

Configured Part Number is shown.

Part Number
P-SUS-45L-8A
P-SUS-45L-10A
P-SUS-45L-15A
P-SUS-45L-20A
P-SUS-45L-25A
P-SUS-45L-32A
P-SUS-45L-40A
P-SUS-45L-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

13 Days or more

1/4B(8A)
1 Piece(s)Available

13 Days or more

3/8B(10A)
1 Piece(s)Available

13 Days or more

1/2B(15A)
1 Piece(s)Available

13 Days or more

3/4B(20A)
1 Piece(s)Available

13 Days or more

1B(25A)
1 Piece(s)Available

13 Days or more

1 1/4B(32A)
1 Piece(s)Available

13 Days or more

1 1/2B(40A)
1 Piece(s)Available

13 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Elbow Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support