(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact MX Series for Compressor

Compact MX Series for Compressor
  • Volume Discount

With the Double-slit method, two processes can be done with one nozzle, which makes it possible to execute tasks such as water drainage almost perfectly.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MX-20
MX-30
MX-40
MX-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Slit Length
(mm)
Nozzle Width
(mm)
1 Piece(s)Available

16 Days or more

2033
1 Piece(s)Available

16 Days or more

3043
1 Piece(s)Available

16 Days or more

4053
1 Piece(s)Available

16 Days or more

5063

Loading...

  1. 1

Basic Information

Blow Pattern Straight Air Source Compressor Material 304 Stainless Steel
Mounting Angle Flat Angle Adjustment Straight Blow Type Standard
Type Air Nozzle Feature Outlet Port Moveable Applicable Fluid Compressed Air
Slit width(mm) 0.15 Blowing Port PS1 / 4 "Inner Screws

Additional Products in this Category

Tech Support