(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With square pilot flange, long type, aluminum body. LFWLB Series.

Linear Ball Bushings - With square pilot flange, long type, aluminum body. LFWLB Series.
  • Volume Discount

Long linear bushing that integrates two single linear bushings inside its aluminum body and adds a square pilot flange which is not completely at the end of the bushing, leaving enough space to mount from the opposite side of the installation. This bushing is ideal when it is required to lighten the weight of the structure or application mechanism. Lubrication is by means of a grease fitting included with the bushing.

Part Number

Configured Part Number is shown.

Part Number
LFWLB16
LFWLB20A
LFWLB20B
LFWLB25A
LFWLB25B
LFWLB30A
LFWLB30B
LFWLB35A
LFWLB35B
LFWLB40A
LFWLB40B
MLFWLB16
MLFWLB20A
MLFWLB20B
MLFWLB25A
MLFWLB25B
MLFWLB30A
MLFWLB30B
MLFWLB35A
MLFWLB35B
MLFWLB40A
MLFWLB40B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

14 Days or more

10None161504212481300-0.009
1 Piece(s)Available

14 Days or more

10None201504820832020-0.01
1 Piece(s)Available

39 Days or more

10None202004820832020-0.01
1 Piece(s)Available

39 Days or more

10None252005835173570-0.01
1 Piece(s)Available

69 Days or more

10None252505835173570-0.01
1 Piece(s)Available

14 Days or more

10None302506552735010-0.01
1 Piece(s)Available

14 Days or more

10None303006552735010-0.01
1 Piece(s)Available

69 Days or more

10None352507257226180-0.012
1 Piece(s)Available

14 Days or more

10None353007257226180-0.012
1 Piece(s)Available

14 Days or more

10None402508478728070-0.012
1 Piece(s)Available

14 Days or more

10None403008478728070-0.012
1 Piece(s)Available

14 Days or more

10Plated161504212481300-0.009
1 Piece(s)Available

14 Days or more

10Plated201504820832020-0.01
1 Piece(s)Available

14 Days or more

10Plated202004820832020-0.01
1 Piece(s)Available

39 Days or more

10Plated252005835173570-0.01
1 Piece(s)Available

69 Days or more

10Plated252505835173570-0.01
1 Piece(s)Available

14 Days or more

10Plated302506552735010-0.01
1 Piece(s)Available

14 Days or more

10Plated303006552735010-0.01
1 Piece(s)Available

69 Days or more

10Plated352507257226180-0.012
1 Piece(s)Available

14 Days or more

10Plated353007257226180-0.012
1 Piece(s)Available

14 Days or more

10Plated402508478728070-0.012
1 Piece(s)Available

14 Days or more

10Plated403008478728070-0.012

Loading...

  1. 1

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material Aluminum Flange Type Pilot Flanged Lubrication Type Standard
Type with Pilot, End Flange Length Long Ball Recirculating Type Double
Precision High Grade

Additional Products in this Category

Tech Support