(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Manual X-Axis Stages - Linear Ball Guide, Low Cost, BXT

Manual X-Axis Stages - Linear Ball Guide, Low Cost, BXT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low profile and high rigidity linear ball guide type of stage.

[Features]
・ Achieved the low price equivalent to the dovetail stage due to its own production method.
・ The moment stiffness equivalent to that of the SS stage is maintained, and it can be used with confidence even in the center of gravity at the overhang position

[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Part Number

Configured Part Number is shown.

BXT06013-CL

Part Number
BXT06013-CL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1 or More Table Length L (Range)(mm) 41~60 Table Width W (Range)(mm) 41~60
Overall Height (Range)(mm) 15.1~20 Feeding Method Micrometer Head Guiding Mechanism Linear Ball
Table Material Steel Table Surface Treatment Electroless Nickel Plating Table Size (Length) L(mm) 60
Table Size (Width) W(mm) 60 Allowable Load(N) 196 Stroke (X Distance)(mm) ±6.5
Table Size (Thickness) H(mm) 20 Type X-Axis Stages Table Straightness(µm) 10
Table Parallelism(µm) 30 Moment Rigidity (Pitching)("/N•cm) 0.1 Moment Rigidity (Yawing)("/N•cm) 0.08
Moment Rigidity (Rolling)("/N•cm) 0.05 Feed Knob Position Side Clamp No
Reversed Standard Through Hole No

Please check the type/dimensions/specifications of the part BXT06013-CL in the Manual X-Axis Stages - Linear Ball Guide, Low Cost, BXT series.

Additional Products in this Category

Tech Support