(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hysteresis Clutch

Hysteresis Clutch
  • Volume Discount

•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Non-Contact Structure
•Feature: Others

Part Number

Configured Part Number is shown.

HC10

Part Number
HC10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Function Clutch Type Hysteresis Operating Conditions Dry
Power Usage General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 3000
Rated Torque (Range)(N・m) 0.1~30 Rated Torque(N・m) 1 Main Body Mounting Type Side mounting (flange type)
Shaft Structure Through Number of Clutches 1 Structure Non-Contact Structure
Feature Others Cooling Naturally Cooled Insulation Class No

Please check the type/dimensions/specifications of the part HC10 in the Hysteresis Clutch series.

Additional Products in this Category

Tech Support