(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powder series, micro type clutch

Powder series, micro type clutch
  • Volume Discount

•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PMC-10A3
PMC-40A3
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

8 Days or more

17
1 Piece(s)Available

11 Days or more

412 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Powder Environment, Applications Standard
Maximum Number of Rotation(rpm) 1800 Rated Torque (Range)(N・m) 0.1~30 Number of Clutches 1
Structure Low-Noise Feature Standard Cooling Naturally Cooled

Additional Products in this Category

Tech Support