(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Micro Excitation Operative Clutch

Micro Excitation Operative Clutch
  • Volume Discount

•Function: Clutch
•Environment Application: Standard
•Structure: Compact
•Cooling: Natural Cooling
•Rated Torque (Range) (nm): 0.1~30

PDF

Part Number

Configured Part Number is shown.

 
Part Number
102-02-11 24V R5 A5
102-02-15 24V R5 A5
102-02-31 24V R5 A5
102-03-11 24V R6DIN A6DIN
102-03-13 24V 6DIN
102-04-11 24V R8DIN A8DIN
102-04-11 24V R10JIS A8
102-04-13 24V 8DIN
102-04-13 24V 10DIN
102-04-31 24V R8 A8DIN
102-04-35 24V R8 A10
102-05-11 24V R10DIN A10DIN
102-05-11 24V R10DIN A10JIS
102-05-11 24V R15JIS A15JIS
102-05-13 24V 10DIN
102-05-13 24V 10JIS
102-05-13 24V 15DIN
102-05-13 24V 15JIS
102-05-15 24V R15JIS A10
102-05-31 24V R10 A10DIN
102-05-31 24V R10 A10JIS
102-05-31 24V R15 A10DIN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Operating Rotational Speed
(rpm)
Rated Torque
(N・m)
Main Body Mounting Type Shaft Structure Rotor diameter Rotor hole key standard Armature hole diameter Armature hole key standard
1 Piece(s)Available

13 Days or more

10100000.4Side mounting (flange type)Butt Weld5-5-
1 Piece(s)Available

20 Days or more

105000.4Side mounting (flange type)Through5-5-
1 Piece(s)Available

13 Days or more

105000.4On-axis mounting (dry bearing)Butt Weld5-5-
1 Piece(s)Available

13 Days or more

10100000.6Side mounting (flange type)Butt Weld6New JIS Standards Correspondence6New JIS Standards Correspondence
1 Piece(s)Available

17 Days or more

10100000.6Side mounting (flange type)Through6New JIS Standards Correspondence--
1 Piece(s)Available

13 Days or more

10100001.2Side mounting (flange type)Butt Weld8New JIS Standards Correspondence8New JIS Standards Correspondence
1 Piece(s)Available

20 Days or more

10100001.2Side mounting (flange type)Butt Weld10Old JIS Standards Correspondence8-
1 Piece(s)Available

13 Days or more

10100001.2Side mounting (flange type)Through8New JIS Standards Correspondence--
1 Piece(s)Available

13 Days or more

10100001.2Side mounting (flange type)Through10New JIS Standards Correspondence--
1 Piece(s)Available

13 Days or more

105001.2On-axis mounting (dry bearing)Butt Weld8-8New JIS Standards Correspondence
1 Piece(s)Available

20 Days or more

105001.2On-axis mounting (dry bearing)Through8-10-
1 Piece(s)Available

13 Days or more

10100002.4Side mounting (flange type)Butt Weld10New JIS Standards Correspondence10New JIS Standards Correspondence
1 Piece(s)Available

20 Days or more

10100002.4Side mounting (flange type)Butt Weld10New JIS Standards Correspondence10Old JIS Standards Correspondence
1 Piece(s)Available

24 Days or more

10100002.4Side mounting (flange type)Butt Weld15Old JIS Standards Correspondence15Old JIS Standards Correspondence
1 Piece(s)Available

13 Days or more

10100002.4Side mounting (flange type)Through10New JIS Standards Correspondence--
1 Piece(s)Available

13 Days or more

10100002.4Side mounting (flange type)Through10Old JIS Standards Correspondence--
1 Piece(s)Available

13 Days or more

10100002.4Side mounting (flange type)Through15New JIS Standards Correspondence--
1 Piece(s)Available

20 Days or more

10100002.4Side mounting (flange type)Through15Old JIS Standards Correspondence--
1 Piece(s)Available

20 Days or more

105002.4Side mounting (flange type)Through15Old JIS Standards Correspondence10-
1 Piece(s)Available

13 Days or more

105002.4On-axis mounting (dry bearing)Butt Weld10-10New JIS Standards Correspondence
1 Piece(s)Available

13 Days or more

105002.4On-axis mounting (dry bearing)Butt Weld10-10Old JIS Standards Correspondence
1 Piece(s)Available

20 Days or more

105002.4On-axis mounting (dry bearing)Butt Weld15-10New JIS Standards Correspondence

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Operating Conditions Dry
Power Usage General Purpose Environment, Applications Standard Rated Torque (Range)(N・m) 0.1~30
Structure Compact Cooling Naturally Cooled Operating Temperature Range(℃) -10::40
Heat Resistant Class B Voltage (DC)(V) 24

Additional Products in this Category

Tech Support