(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Washing Machine Waterproof Pan Connections (Crab-Lock), 50Φ

Part Number

Configured Part Number is shown.

 
Part Number
FS-200
FS-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Full Length
(mm)
Maximum Curvature Angle
(°)
Allowable Eccentric Amount
(mm)
1 Piece(s)Available

10 Days or more

FS-200215.04540
1 Piece(s)Available

9 Days or more

FS-250270.09060

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water / Solvent / Chemical Types of connection parts Adhesive type Clamp
Liquid contact parts material Solvent Resistant Special Elastomer Connection parts material Nylon 6 Glass Containing Shape Crab Lock Specifications
Features Head Section with Wedge-Shaped Lock Mechanism Bore diameter(mm) 50

Additional Products in this Category

Tech Support