(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - A5056 Aluminum Alloy, M3 - M8, Coarse

Hex Socket Cap Screw - A5056 Aluminum Alloy, M3 - M8, Coarse
  • Volume Discount

Environmentally friendly and low-cost
5000 aluminum alloy
light hex socket head cap screw

Part Number

Configured Part Number is shown.

Part Number
A5056CBF3-6
A5056CBF3-8
A5056CBF3-10
A5056CBF3-12
A5056CBF3-15
A5056CBF4-8
A5056CBF4-10
A5056CBF4-12
A5056CBF4-15
A5056CBF4-20
A5056CBF5-8
A5056CBF5-10
A5056CBF5-12
A5056CBF5-15
A5056CBF5-20
A5056CBF6-10
A5056CBF6-12
A5056CBF6-15
A5056CBF6-20
A5056CBF6-25
A5056CBF8-12
A5056CBF8-15
A5056CBF8-20
A5056CBF8-25
A5056CBF8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)
500 Piece(s)Available

14 Days or more

36
500 Piece(s)Available

14 Days or more

38
500 Piece(s)Available

14 Days or more

310
500 Piece(s)Available

14 Days or more

312
500 Piece(s)Available

14 Days or more

315
500 Piece(s)Available

14 Days or more

46
500 Piece(s)Available

14 Days or more

410
500 Piece(s)Available

14 Days or more

412
500 Piece(s)Available

14 Days or more

415
500 Piece(s)Available

14 Days or more

420
400 Piece(s)Available

14 Days or more

58
400 Piece(s)Available

14 Days or more

510
400 Piece(s)Available

14 Days or more

512
400 Piece(s)Available

14 Days or more

515
400 Piece(s)Available

14 Days or more

520
200 Piece(s)Available

14 Days or more

610
200 Piece(s)Available

14 Days or more

612
200 Piece(s)Available

14 Days or more

615
200 Piece(s)Available

14 Days or more

620
200 Piece(s)Available

14 Days or more

625
100 Piece(s)Available

14 Days or more

812
100 Piece(s)Available

14 Days or more

815
100 Piece(s)Available

14 Days or more

820
100 Piece(s)Available

14 Days or more

825
100 Piece(s)Available

14 Days or more

830
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Complete thread Material 5056W-H32 Aluminum Alloy
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Box/package
Application Chemical Resistance / Strength Resistance / Non-Magnetic / Electrical conduction property / For Vacuum Systems / Abrasion Resistance Screw Type Complete thread

Additional Products in this Category

Tech Support