(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Steel, 14.9 Class, M6 - M12, Coarse, High-Strength

Hex Socket Cap Screw - Steel, 14.9 Class, M6 - M12, Coarse, High-Strength
  • Volume Discount

[Product Specifications]
・Material: Steel (ultra-high-strength steel KNDS4 of fastener grade 14.9)
・Size: M6 - M12
・Strength Classification: 14.9
・Application: Strength Resistance / For Vacuum Systems / Abrasion Resistance
・Feature: Compact design and support for use in a high-temperature envSteelment.
Hardness: HRC44-50
Tension Strength: 1,400N/mm2
Stretch: 9%min (Similar to 10.9 strength classification)
Standard: JIS B1176
Thread Type: MJ thread of ISO 5855-1 (Aerospace Grade)
Finish: Delta Protect (Base Finish: KL100 X 2 Finish, Top Finish: VH300 X 1 Finish)

Part Number

Configured Part Number is shown.

Part Number
14.9CB-M6-10
14.9CB-M6-10-DP
14.9CB-M6-12
14.9CB-M6-12-DP
14.9CB-M6-15
14.9CB-M6-15-DP
14.9CB-M6-16
14.9CB-M6-16-DP
14.9CB-M6-20
14.9CB-M6-20-DP
14.9CB-M6-25
14.9CB-M6-25-DP
14.9CB-M6-30
14.9CB-M6-30-DP
14.9CB-M6-35
14.9CB-M6-40
14.9CB-M6-45
14.9CB-M6-50
14.9CB-M8-12
14.9CB-M8-15
14.9CB-M8-15-DP
14.9CB-M8-16
14.9CB-M8-16-DP
14.9CB-M8-20
14.9CB-M8-20-DP
14.9CB-M8-25
14.9CB-M8-25-DP
14.9CB-M8-30
14.9CB-M8-30-DP
14.9CB-M8-35
14.9CB-M8-40
14.9CB-M8-40-DP
14.9CB-M8-45
14.9CB-M8-45-DP
14.9CB-M8-50
14.9CB-M8-50-DP
14.9CB-M8-55
14.9CB-M8-60
14.9CB-M8-65
14.9CB-M8-70
14.9CB-M10-15
14.9CB-M10-15-DP
14.9CB-M10-16
14.9CB-M10-16-DP
14.9CB-M10-20
14.9CB-M10-20-DP
14.9CB-M10-25
14.9CB-M10-25-DP
14.9CB-M10-30
14.9CB-M10-30-DP
14.9CB-M10-35
14.9CB-M10-35-DP
14.9CB-M10-40
14.9CB-M10-40-DP
14.9CB-M10-45
14.9CB-M10-45-DP
14.9CB-M10-50
14.9CB-M10-50-DP
14.9CB-M10-55
14.9CB-M10-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Screw Type Tap maximum outer diameter dk
(φ)
200 Piece(s)Available

14 Days or more

6101No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6101-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6121No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6121-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6151No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6151-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6161No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6161-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6201No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6201-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6251No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6251-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6301No[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6301-[Complete thread] MJ All Screws10.22
200 Piece(s)Available

14 Days or more

6351No[Half Thread] MJ Partial Thread Screw10.22
200 Piece(s)Available

14 Days or more

6401No[Half Thread] MJ Partial Thread Screw10.22
200 Piece(s)Available

14 Days or more

6451No[Half Thread] MJ Partial Thread Screw10.22
200 Piece(s)Available

14 Days or more

6501No[Half Thread] MJ Partial Thread Screw10.22
200 Piece(s)Available

14 Days or more

8121.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8151.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8151.25-[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8161.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8161.25-[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8201.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8201.25-[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8251.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8251.25-[Complete thread] MJ All Screws13.27
100 Piece(s)Available

15 Days or more

8301.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8301.25-[Complete thread] MJ All Screws13.27
100 Piece(s)Available

15 Days or more

8351.25No[Complete thread] MJ All Screws13.27
100 Piece(s)Available

14 Days or more

8401.25No[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

14 Days or more

8401.25-[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

14 Days or more

8451.25No[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

14 Days or more

8451.25-[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

15 Days or more

8501.25No[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

14 Days or more

8501.25-[Half Thread] MJ Partial Thread Screw13.27
50 Piece(s)Available

14 Days or more

8551.25No[Half Thread] MJ Partial Thread Screw13.27
50 Piece(s)Available

14 Days or more

8601.25No[Half Thread] MJ Partial Thread Screw13.27
50 Piece(s)Available

14 Days or more

8651.25No[Half Thread] MJ Partial Thread Screw13.27
50 Piece(s)Available

14 Days or more

8701.25No[Half Thread] MJ Partial Thread Screw13.27
100 Piece(s)Available

14 Days or more

10151.5No[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10151.5-[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10161.5No[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10161.5-[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10201.5No[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10201.5-[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10251.5No[Complete thread] MJ All Screws16.27
100 Piece(s)Available

14 Days or more

10251.5-[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10301.5No[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10301.5-[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10351.5No[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10351.5-[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10401.5No[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10401.5-[Complete thread] MJ All Screws16.27
50 Piece(s)Available

14 Days or more

10451.5No[Half Thread] MJ Partial Thread Screw16.27
50 Piece(s)Available

14 Days or more

10451.5-[Half Thread] MJ Partial Thread Screw16.27
50 Piece(s)Available

14 Days or more

10501.5No[Half Thread] MJ Partial Thread Screw16.27
50 Piece(s)Available

14 Days or more

10501.5-[Half Thread] MJ Partial Thread Screw16.27
50 Piece(s)Available

14 Days or more

10551.5No[Half Thread] MJ Partial Thread Screw16.27
50 Piece(s)Available

15 Days or more

10601.5No[Half Thread] MJ Partial Thread Screw16.27

Loading...

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Hex Material KNDS4
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Box/package
Application Strength Resistance / For Vacuum Systems / Abrasion Resistance Strength Class(Steel) 14.9

Additional Products in this Category

Tech Support