(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Steel, Chromate Plating, M3 - M6, Coarse, Multi-Length Assortment【1,200-1,500 Pieces Per Package】 (Part Numbers)

Hex Socket Cap Screw - Steel, Chromate Plating, M3 - M6, Coarse, Multi-Length Assortment
  • Volume Discount

[Product Specifications]
Fully Threaded - Material: Steel - Surface Treatment: Uni-Chromate - Strength Category: 10.9 - Sales Unit: Small Box


[Part Number]U3-SET [Quantity Contained] Length 6 ... 500 Pieces, Length 8 ... 500 Pieces, Length 10 ... 500 Pieces

[Part Number]U4-SET [Quantity Contained] Length 6 ... 500 Pieces, Length 8 ... 500 Pieces, Length 10 ... 500 Pieces

[Part Number]U5-SET [Quantity Contained] Length 10 ... 400 Pieces, Length 12 ... 400 Pieces, Length 20 ... 400 Pieces

[Part Number]U6-SET [Quantity Contained] Length 10 ... 600 Pieces, Length 12 ... 600 Pieces, Length 15 ... 600 Pieces, Length 20 ... 600 Pieces

Part Number

Configured Part Number is shown.

Part Number
U3-SET
U5-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Pitch
(mm)
Components of a Package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

30.5There is a set of "U3-6", "U3-8", "U3-10" in one box.

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

50.8There is a set of "U5-10", "U5-12", "U5-20" in one box.

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Steel
Surface Treatment Bright Chromate Plating Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box and Bag (Length Mixture ) Application Standard Strength Class(Steel) 10.9
Screw Type Complete thread

Additional Products in this Category

Tech Support