(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
Fully Threaded - Material: Steel - Surface Treatment: Uni-Chromate, Strength Category: 10.9 - Sales Unit: Small Box
[Sizes Offered]
M3 → Length 6 mm, 8 mm, 10 mm
M4 → Length 6 mm, 8 mm, 10 mm
M5 → Length 10mm, 12mm, 20mm
M6 → Length 10mm, 12mm, 15mm, 20mm
Part Number |
---|
U3-6 |
U3-10 |
U4-8 |
U5-20 |
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard | Strength Class(Steel) | 10.9 |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy