(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.
Part Number
Configured Part Number is shown.
CAL-UHG-50MC
Part Number |
---|
CAL-UHG-50MC |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Stopper | No | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Factory facilities / Vertical lift | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part CAL-UHG-50MC in the Casters - Nylon, phenol or engineering plastics with steel swivel plate, without brake, CAL-UHG series (CAL-H series, heavy load). series.
Part Number |
---|
CAL-UHG-50GNB |
CAL-UHG-50MCE |
CAL-UHG-50PB |
CAL-UHG-65MC |
CAL-UHG-65MCE |
CAL-UHG-75MCE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy