(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : Urethane
•Wheel Characteristics : Abrasion Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Super Strong Caster - HX Series - Ultra-Heavy Loads - Urethane Wheels see the sections below:
Part Number |
---|
HX14FU-150 |
HX14FU-200 |
HX14FU-250 |
HX14FU-300 |
HX34FU-150 |
HX34FU-200 |
HX34FU-300 |
Loading...
Stopper | No | Wheel Material | Urethane | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | 1045 Carbon Steel | Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 134(155) |
Mounting Hole Pitch Transverse Direction(mm) | 86(105) | Mounting Seat A(mm) | 184 | Mounting Seat B(mm) | 133 |
Wheel Width W(mm) | 76 | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Factory facilities | Load Category | Ultra Heavy Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy