(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With steel swivel plate, double elastomer caster, TE40J series.

Casters - With steel swivel plate, double elastomer caster, TE40J series.
  • Volume Discount

•Wheel Width Dimension B (mm): 44
•Plate Length L (mm): 38
•Plate Width W (mm): 38
•Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 26
•Mounting Hole Pitch, Short Length Direction W1 (mm): 26

Part Number
TE40J
TE40JF
TE40JSF
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
1 Piece(s)Available

8 Days or more

No Stopper49Round Holes (3 Holes)----39Triangular Plate
1 Piece(s)Available

12 Days or more

No Stopper51.5Round hole26263838-Square Plate
1 Piece(s)Available

8 Days or more

With Rotation Stopper51.5Round hole26263838-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 39.2
Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel
Wheel Dia. D(φ) 40 Wheel Width W(mm) 44 Turning Radius C(mm) 15

Additional Products in this Category

Tech Support