(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Conversion Inner and Outer Sockets (SUS304)

Stainless Steel Conversion Inner and Outer Sockets (SUS304)
  • Volume Discount

A socket for converting from NPT threads (tapered threads for American pipes) to PT threads.

Part Number

Configured Part Number is shown.

Part Number
NF-8311
NF-8322
NF-8333
NF-8344
NF-8366
NF-8388
NF-8411
NF-8422
NF-8433
NF-8444
NF-8466
NF-8488
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10RNPT (Female thread)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10NPT (Male thread)Rc1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 20.6 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Bushings/Male Female Socket Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support