(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Inserts - Press Fit, PLK Type (Part Numbers)

Inserts - Press Fit, PLK Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw length (after insertion)
[L](D = screw diameter M) 2D with notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4 5
[Length] B (mm) 5.8 8.2 9.5

Part Number

Configured Part Number is shown.

Part Number
PLK-BRM3-5.8
PLK-BRM4-8.2
PLK-BRM5-9.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length B
(mm)
1 Piece(s)Available

8 Days or more

1035.8
1 Piece(s)Available

8 Days or more

1048.2
1 Piece(s)Available

8 Days or more

1059.5

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Length (After Insertion) L (D = Screw Shaft Dia. M) 2D Notch Presence Shape Standard

Additional Products in this Category

Tech Support