(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, HSR Type

Inserts - Press Fit, HSR Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4 5 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D

Part Number

Configured Part Number is shown.

Part Number
BRM8-9.2
HSR-BRM3-5.3
HSR-BRM4-7.4
HSR-BRM5-8.3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M)
1 Piece(s)Available

13 Days or more

1081.5D
1 Piece(s)Available

8 Days or more

1032D
1 Piece(s)Available

8 Days or more

1042D
1 Piece(s)Available

8 Days or more

1051.5D

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Notch No Shape Standard

Additional Products in this Category

Tech Support