(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347

Inserts - Self Tapping, Small Outside Diameter, Three Hole, Short, Type 347
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
347-000040-112
347-000040-160
347-000050-112
347-000050-160
347-000060-112
347-000060-160
347-000080-112
347-000080-160
347-000100-112
347-000100-160
347-000120-160
347-000160-160
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize/Internal Thread d1
(mm)
Surface Treatment Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

104Trivalent White0.7660.7
1 Piece(s)Available

Same day

Stock

-4No0.7660.7
1 Piece(s)Available

8 Days or more

105Trivalent White0.876.50.8
1 Piece(s)Available

8 Days or more

-5No0.876.50.8
1 Piece(s)Available

8 Days or more

106Trivalent White1881
1 Piece(s)Available

8 Days or more

-6No1881
1 Piece(s)Available

8 Days or more

108Trivalent White1.259101.25
1 Piece(s)Available

8 Days or more

-8No1.259101.25
1 Piece(s)Available

8 Days or more

1010Trivalent White1.510121.5
1 Piece(s)Available

8 Days or more

-10No1.510121.5
1 Piece(s)Available

8 Days or more

-12No1.7512141.75
1 Piece(s)Available

8 Days or more

-16No214182

Loading...

  1. 1

Basic Information

Category Self-Tapping Material Iron Screw Type Metric (coarse) Thread
Shape Small Outside Diameter Three-Hole Type

Additional Products in this Category

Tech Support