(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kuraray Duct Hose

Kuraray Duct Hose

•Compatible Fluid: Water
•Color: Blue
•Property: Flexibility
•Operating Temperature Range (?): -10::50
•Upper Operating Temperature Limit (Continuous Use) (?): 40

Part Number

Configured Part Number is shown.

Part Number
D-25-[1-100/1]M
D-32-[1-100/1]M
D-40-[1-100/1]M
D-50-[1-100/1]M
D-65-[1-100/1]M
D-75-[1-100/1]M
D-100-[1-100/1]M
D-125-[1-100/1]M
D-150-[1-100/1]M
D-200-[1-100/1]M
D-250-[1-100/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal
(φ)
Allowable Pressure at Ambient Temperature
(MPa)
Length
(m)
1 Piece(s)

12 Days or more

250.701 ~ 100
1 Piece(s)

13 Days or more

320.701 ~ 100
1 Piece(s)

12 Days or more

400.501 ~ 100
1 Piece(s)

13 Days or more

500.501 ~ 100
1 Piece(s)

12 Days or more

650.401 ~ 100
1 Piece(s)

13 Days or more

750.401 ~ 100
1 Piece(s)

13 Days or more

1000.401 ~ 100
1 Piece(s)

13 Days or more

1250.301 ~ 100
1 Piece(s)

12 Days or more

1500.301 ~ 100
1 Piece(s)

13 Days or more

2000.301 ~ 100
1 Piece(s)

13 Days or more

2500.201 ~ 100

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Color Blue
Properties Flexibility Operating Temperature Range(℃) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support