(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Delivery - Suction Hose - Neo Homer® 6 Model

General Delivery - Suction Hose - Neo Homer® 6 Model

•Color: Orange
•Hose Material: Soft PVC+Hard PVC+Reinforced Fiber Layer
•Operating Temperature Range (?): -10::50
•Operating Pressure Range (mpa): -0.10::0.50
•Upper Operating Temperature Limit (Continuous Use) (?): 40

Part Number

Configured Part Number is shown.

Part Number
NH06-25-[1-50/1]M
NH06-32-[1-50/1]M
NH06-38-[1-50/1]M
NH06-50-[1-50/1]M
NH06-65-[1-50/1]M
NH06-75-[1-50/1]M
NH06-100-[1-50/1]M
NH06-125-[1-20/1]M
NH06-150-[1-20/1]M
NH06-200-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Bending Radius(Normal Temperature)
(mm)
Length
(m)
1 Piece(s)

12 Days or more

34.225901 ~ 50
1 Piece(s)

12 Days or more

41.6321201 ~ 50
1 Piece(s)

12 Days or more

48.7381501 ~ 50
1 Piece(s)

12 Days or more

64.5502101 ~ 50
1 Piece(s)

12 Days or more

80652701 ~ 50
1 Piece(s)

12 Days or more

93.3753601 ~ 50
1 Piece(s)

12 Days or more

1191005501 ~ 50
1 Piece(s)

12 Days or more

1521256501 ~ 20
1 Piece(s)

13 Days or more

183.51508001 ~ 20
1 Piece(s)

12 Days or more

238.020015001 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC+Reinforced Fiber Layer
Operating Pressure Range(MPa) -0.10::0.50 Color Orange Properties Pressure Resistance / Flexibility
Operating Temperature Range(℃) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support