(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Cooling, Dust Collection, AD-2 Series (Part Numbers)

Duct Hose - Cooling, Dust Collection, AD-2 Series

•Material: Soft・Hard PVC
•Property: Flexibility
•Operating Temperature Range (?): -10::50
•Color: Gray
•Upper Operating Temperature Limit (Continuous Use) (?): 40

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD-2-25-[1-50/1]M
AD-2-125-[1-20/1]M
AD-2-150-[1-20/1]M
AD-2-175-[1-20/1]M
AD-2-200-[1-20/1]M
AD-2-225-[1-10/1]M
AD-2-250-[1-10/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(φ)
I.D. d
(φ)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius(Normal Temperature)
(mm)
Nominal Diameter (mm) Length
(m)
1 Piece(s)

11 Days or more

31.425.40.0825251 ~ 50
1 Piece(s)

11 Days or more

137.61270.041451251 ~ 20
1 Piece(s)

13 Days or more

164.8152.40.041751501 ~ 20
1 Piece(s)

14 Days or more

191.0177.80.041901751 ~ 20
1 Piece(s)

12 Days or more

217.2203.20.042102001 ~ 20
1 Piece(s)

12 Days or more

243.1228.60.032402251 ~ 10
1 Piece(s)

14 Days or more

268.52540.032702501 ~ 10

Loading...

  1. 1

Basic Information

Material Soft・Hard PVC Properties Flexibility Cutting Service Usage No
Color Gray Applicable Fluid Powder / Grains / Air Operating Temperature Range(℃) -10::50
Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support